- Home
- Products
- Profile Rail Linear Guides
- 512S55A1C
512S55A1C
Can't find what you're looking for? Go to the Product Selector
512S55A1C
500 Series Roller Carriage, 55mm, Standard, Super Precision, Approximately 0.03 C, Preload,
Lead Time:
Contact Factory
Lead times may increase with higher quantities. Lead time displayed in business days.
$1400.36
each
Costs associated with shipping, packaging, and import taxes/duty not included.
- Industry leading load capacities
- High rigidity from back to back four roller track arrangement
- Straight rails through advanced grinding technologies
- Simple installation and greater accuracy with joint-free rails up to 6 meters
- Smooth, quiet movement through patented insert molded recirculation paths and optimized geometries
- Multiple carriage styles and sizes available
- On site field modifiable modular seals
- Rail and carriage options from stock or short delivery
- Customization with expanded accessory offering
- Replaces Thomson Accumax
Dimension |
Value |
[A] |
70.0 mm |
[B] |
140.0 mm |
[B2] |
43.5 mm |
[F] |
12.5 mm |
[F3] |
20.0 mm |
[G] |
18.0 mm |
[G1] |
13.5 mm |
[G2] |
26.0 mm |
[J] |
57.0 mm |
[L] |
163.5 mm |
[L1] |
95.0 mm |
[L2] |
70.0 mm |
[L3] |
120.0 mm |
[M1] |
9.0 mm |
[N] |
116.0 mm |
[O] |
12.0 mm |
[P] |
34.5 mm |
[S2] |
M14 |
Dimension |
Value |
[A] |
70.0 mm |
[B] |
140.0 mm |
[B2] |
43.5 mm |
[F] |
12.5 mm |
[F3] |
20.0 mm |
[G] |
18.0 mm |
[G1] |
13.5 mm |
[G2] |
26.0 mm |
[J] |
57.0 mm |
[L] |
163.5 mm |
[L1] |
95.0 mm |
[L2] |
70.0 mm |
[L3] |
120.0 mm |
[M1] |
9.0 mm |
[N] |
116.0 mm |
[O] |
12.0 mm |
[P] |
34.5 mm |
[S2] |
M14 |
Specification |
Value |
Ball/Roller |
Roller |
Carriage/Rail/Assembly |
Carriage |
Carriage |
A - Standard |
Size |
55 |
Accuracy Class |
Super Precision |
Material |
Steel Alloy |
Preload |
Approximately 0.03 C |
Temperature Max |
80 °C (176 °F) |
Temperature Min |
-40 °C (-40 °F) |
Weight |
5.000 kg (11.023 lbs) |
Install Manual Link |
https://www.thomsonlinear.com/downloads/Profile_Rail_Linear_Guides_Installation_Manual_mnen.pdf |
To download the models below, you will need to sign in.
Sign In