- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
Profile Rail Guides
-
500 Series
-
51 - Carriage
-
512 - Roller Carriage
-
512P55 - Precision Grade
- 512P55A1CES2
512P55A1CES2
Can't find what you're looking for? Go to the Product Selector
512P55A1CES2
Profile Rail, 500 Series Roller Carriage, Size: 55 mm, Precision Grade, A Style, 1 - Approximately 0.03 C Preload, Steel, ES2 - 10mm Dowel Hole - Slip Fit, Bellows Clips Option
$1,230.40
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Smooth, quiet movement through patented insert molded recirculation paths and optimized geometries.
-
Simple installation and greater accuracy with joint-free rails up to 6 meters.
Dimension | Value |
[A] Assembly Height | 70 mm |
[A] Tolerance | ±20 μm |
[B] | 140 mm |
[B2] | 43.5 mm |
[F] | 12.5 mm |
[F3] | 20 mm |
[G] | 18 mm |
[G1] | 13.5 mm |
[J] | 57 mm |
[L] Carriage Length | 163.5 mm |
[L1] | 95 mm |
[L2] | 70 mm |
[L3] | 120 mm |
[M1] | 9 mm |
[N] | 116 mm |
[O] | 12 mm |
[P] | 34.5 mm |
[S2] | M14 |
Roller Diameter | 6 mm |
Dimension | Value |
[A] Assembly Height | 70 mm |
[A] Tolerance | ±20 μm |
[B] | 140 mm |
[B2] | 43.5 mm |
[F] | 12.5 mm |
[F3] | 20 mm |
[G] | 18 mm |
[G1] | 13.5 mm |
[J] | 57 mm |
[L] Carriage Length | 163.5 mm |
[L1] | 95 mm |
[L2] | 70 mm |
[L3] | 120 mm |
[M1] | 9 mm |
[N] | 116 mm |
[O] | 12 mm |
[P] | 34.5 mm |
[S2] | M14 |
Roller Diameter | 6 mm |
Specifications | Value |
Ball/Roller | Roller |
Carriage/Rail/Assembly | Carriage |
Grade | Precision |
Material | Steel |
Option (ES/DH) | ES2 - 10mm Dowel Hole - Slip Fit |
Option (Extended | C |
Options Extended | Bellows Clips |
Preload | 1 - Approximately 0.03 C |
Rail Size (nominal) | 55 mm |
Style Name | A - Standard Block |
Temperature Max | 80 °C |
Temperature Min | -40 °C |
Weight | 5 kg |