- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
Profile Rail Guides
-
500 Series
-
51 - Carriage
-
512 - Roller Carriage
-
512P35 - Precision Grade
- 512P35A2Z
512P35A2Z
Can't find what you're looking for? Go to the Product Selector
512P35A2Z
Profile Rail, 500 Series Roller Carriage, Size: 35 mm, Precision Grade, A Style, 2 - Approximately 0.08 C Preload, Steel, Metal Scraper Option
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Smooth, quiet movement through patented insert molded recirculation paths and optimized geometries.
-
Simple installation and greater accuracy with joint-free rails up to 6 meters.
Dimension | Value |
[A] Assembly Height | 48 mm |
[A] Tolerance | ±20 μm |
[B] | 100 mm |
[B2] | 33 mm |
[F] | 8.5 mm |
[F3] | 15 mm |
[G] | 12 mm |
[G1] | 10 mm |
[J] | 40 mm |
[L] Carriage Length | 109 mm |
[L1] | 62 mm |
[L2] | 52 mm |
[L3] | 80 mm |
[M1] | 7 mm |
[N] | 82 mm |
[O] | 8 mm |
[P] | 23 mm |
[S2] | M10 |
Roller Diameter | 4.5 mm |
Specifications | Value |
Ball/Roller | Roller |
Carriage/Rail/Assembly | Carriage |
Grade | Precision |
Material | Steel |
Option (Extended | Z |
Options Extended | Metal Scraper |
Preload | 2 - Approximately 0.08 C |
Rail Size (nominal) | 35 mm |
Style Name | A - Standard Block |
Temperature Max | 80 °C |
Temperature Min | -40 °C |
Weight | 1.6 kg |