- Home
- Products
- Profile Rail Linear Guides
- 511U45E1CG1
511U45E1CG1
Can't find what you're looking for? Go to the Product Selector
511U45E1CG1
500 Series Ball Carriage, 45mm, Narrow High, Ultra Precision, Approximately 0.03 C, Preload, Greased with Mobilux EP2,
Lead Time:
3 Days
Lead times may increase with higher quantities. Lead time displayed in business days.
$982.11
each
Costs associated with shipping, packaging, and import taxes/duty not included.
- Straight rails through advanced grinding technologies
- Simple installation and greater accuracy with joint-free rails up to 6 meters
- Smooth, quiet movement through patented insert molded recirculation paths and optimized geometries
- Extended lubrication life as a result of grease pockets built into the recirculation path
- Multiple carriage styles and sizes available
- On site field modifiable modular seals
- Rail and carriage options from stock for short delivery
- Customization with expanded accessory offering
- Replaces Thomson AccuGlide
Dimension |
Value |
[A] |
70.0 mm |
[B] |
86.0 mm (+0.00 / -0.40) |
[B2] |
20.5 mm |
[G] |
18.0 mm |
[J] |
60.8 mm |
[L] |
137.1 mm |
[L1] |
60.0 mm |
[L3] |
99.1 mm |
[M1] |
18.0 mm |
[N] |
60.0 mm |
[O] |
19.0 mm |
[S2] |
M10 |
Dimension |
Value |
[A] |
70.0 mm |
[B] |
86.0 mm (+0.00 / -0.40) |
[B2] |
20.5 mm |
[G] |
18.0 mm |
[J] |
60.8 mm |
[L] |
137.1 mm |
[L1] |
60.0 mm |
[L3] |
99.1 mm |
[M1] |
18.0 mm |
[N] |
60.0 mm |
[O] |
19.0 mm |
[S2] |
M10 |
Specification |
Value |
Ball/Roller |
Ball |
Carriage/Rail/Assembly |
Carriage |
Carriage |
E - Narrow High |
Size |
45 |
Accuracy Class |
Ultra Precision |
Material |
Steel Alloy |
Preload |
Approximately 0.03 C |
Temperature Max |
80 °C (176 °F) |
Temperature Min |
-40 °C (-40 °F) |
Weight |
1.800 kg (3.968 lbs) |
Install Manual Link |
https://www.thomsonlinear.com/downloads/Profile_Rail_Linear_Guides_Installation_Manual_mnen.pdf |
To download the models below, you will need to sign in.
Sign In