- Home
- Products
- Profile Rail Linear Guides
- 511U15A1
511U15A1
Can't find what you're looking for? Go to the Product Selector
511U15A1
500 Series Ball Carriage, 15mm, Standard, Ultra Precision, Approximately 0.03 C, Preload
Lead Time:
Contact Factory
Lead times may increase with higher quantities. Lead time displayed in business days.
$360.71
each
Costs associated with shipping, packaging, and import taxes/duty not included.
- Straight rails through advanced grinding technologies
- Simple installation and greater accuracy with joint-free rails up to 6 meters
- Smooth, quiet movement through patented insert molded recirculation paths and optimized geometries
- Extended lubrication life as a result of grease pockets built into the recirculation path
- Multiple carriage styles and sizes available
- On site field modifiable modular seals
- Rail and carriage options from stock for short delivery
- Customization with expanded accessory offering
- Replaces Thomson AccuGlide
Dimension |
Value |
[A] |
24.0 mm |
[B] |
47.0 mm (+0.00 / -0.40) |
[B2] |
16.0 mm |
[F] |
4.4 mm |
[F3] |
7.5 mm |
[G] |
7.0 mm |
[G1] |
4.5 mm |
[J] |
20.2 mm |
[L] |
56.6 mm |
[L1] |
30.0 mm |
[L2] |
26.0 mm |
[L3] |
39.6 mm |
[M1] |
4.0 mm |
[N] |
38.0 mm |
[O] |
7.0 mm |
[P] |
7.0 mm |
[S1] |
M4 |
[S2] |
M5 |
Dimension |
Value |
[A] |
24.0 mm |
[B] |
47.0 mm (+0.00 / -0.40) |
[B2] |
16.0 mm |
[F] |
4.4 mm |
[F3] |
7.5 mm |
[G] |
7.0 mm |
[G1] |
4.5 mm |
[J] |
20.2 mm |
[L] |
56.6 mm |
[L1] |
30.0 mm |
[L2] |
26.0 mm |
[L3] |
39.6 mm |
[M1] |
4.0 mm |
[N] |
38.0 mm |
[O] |
7.0 mm |
[P] |
7.0 mm |
[S1] |
M4 |
[S2] |
M5 |
Specification |
Value |
Ball/Roller |
Ball |
Carriage/Rail/Assembly |
Carriage |
Carriage |
A - Standard |
Size |
15 |
Accuracy Class |
Ultra Precision |
Material |
Steel Alloy |
Preload |
Approximately 0.03 C |
Temperature Max |
80 °C (176 °F) |
Temperature Min |
-40 °C (-40 °F) |
Weight |
0.200 kg (0.441 lbs) |
Install Manual Link |
https://www.thomsonlinear.com/downloads/Profile_Rail_Linear_Guides_Installation_Manual_mnen.pdf |
To download the models below, you will need to sign in.
Sign In