- Home
- Products
- Profile Rail Linear Guides
- 511P35C1
511P35C1
Can't find what you're looking for? Go to the Product Selector
511P35C1
500 Series Ball Carriage, 35mm, Narrow, Precision, Approximately 0.03 C, Preload
Lead Time:
Contact Factory
Lead times may increase with higher quantities. Lead time displayed in business days.
$370.15
each
Costs associated with shipping, packaging, and import taxes/duty not included.
- Straight rails through advanced grinding technologies
- Simple installation and greater accuracy with joint-free rails up to 6 meters
- Smooth, quiet movement through patented insert molded recirculation paths and optimized geometries
- Extended lubrication life as a result of grease pockets built into the recirculation path
- Multiple carriage styles and sizes available
- On site field modifiable modular seals
- Rail and carriage options from stock for short delivery
- Customization with expanded accessory offering
- Replaces Thomson AccuGlide
Dimension |
Value |
[A] |
48.0 mm |
[B] |
70.0 mm (+0.00 / -0.40) |
[B2] |
18.0 mm |
[G] |
12.0 mm |
[J] |
41.0 mm |
[L] |
111.6 mm |
[L1] |
50.0 mm |
[L3] |
79.6 mm |
[M1] |
7.0 mm |
[N] |
50.0 mm |
[O] |
8.0 mm |
[S2] |
M8 |
Dimension |
Value |
[A] |
48.0 mm |
[B] |
70.0 mm (+0.00 / -0.40) |
[B2] |
18.0 mm |
[G] |
12.0 mm |
[J] |
41.0 mm |
[L] |
111.6 mm |
[L1] |
50.0 mm |
[L3] |
79.6 mm |
[M1] |
7.0 mm |
[N] |
50.0 mm |
[O] |
8.0 mm |
[S2] |
M8 |
Specification |
Value |
Ball/Roller |
Ball |
Carriage/Rail/Assembly |
Carriage |
Carriage |
C - Narrow |
Size |
35 |
Accuracy Class |
Precision |
Material |
Steel Alloy |
Preload |
Approximately 0.03 C |
Temperature Max |
80 °C (176 °F) |
Temperature Min |
-40 °C (-40 °F) |
Weight |
1.800 kg (3.968 lbs) |
Install Manual Link |
https://www.thomsonlinear.com/downloads/Profile_Rail_Linear_Guides_Installation_Manual_mnen.pdf |
To download the models below, you will need to sign in.
Sign In