- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
Profile Rail Guides
-
500 Series
-
51 - Carriage
-
511 - Ball Carriage
-
511P25 - Precision Grade
- 511P25A3N
511P25A3N
Can't find what you're looking for? Go to the Product Selector
511P25A3N
Profile Rail, 500 Series Ball Carriage, Size: 25 mm, Precision Grade, A Style, 3 - Approximately 0.13 C Preload, Steel, Oil Reservoir Option
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Smooth, quiet movement through patented insert molded recirculation paths and optimized geometries.
-
Simple installation and greater accuracy with joint-free rails up to 6 meters.
Dimension | Value |
[A] Assembly Height | 36 mm |
[A] Tolerance | ±20 μm |
[B] | 70 mm |
[B] Tolerance | +0.0 -0.4 mm |
[B2] | 23.5 mm |
[F] | 6.8 mm |
[F3] | 11 mm |
[G] | 9 mm |
[G1] | 8.7 mm |
[J] | 30.5 mm |
[L] Carriage Length | 84.5 mm |
[L1] | 45 mm |
[L2] | 40 mm |
[L3] | 59.5 mm |
[M1] | 5.5 mm |
[N] | 57 mm |
[O] | 7 mm |
[P] | 11 mm |
[S1] | M 6 |
[S2] | M 8 |
Ball Bearing Diameter | 4.8 mm |
Specifications | Value |
Ball/Roller | Ball |
Carriage/Rail/Assembly | Carriage |
Grade | Precision |
Material | Steel |
Option (Extended | N |
Options Extended | Oil Reservoir |
Preload | 3 - Approximately 0.13 C |
Rail Size (nominal) | 25 mm |
Style Name | A - Standard Block |
Temperature Max | 80 °C |
Temperature Min | -40 °C |
UPC Number | 662486785873 |
Weight | 0.7 kg |