511P20E3C

511P20E3C
511P20E3C

Profile Rail, 500 Series Ball Carriage, Size: 20 mm, Precision Grade, E Style, 3 - Approximately 0.13 C Preload, Steel, Bellows Clips Option

each Costs associated with shipping, packaging, and import taxes/duty not included.

  • Smooth, quiet movement through patented insert molded recirculation paths and optimized geometries.
  • Simple installation and greater accuracy with joint-free rails up to 6 meters.

Dimensions

dimensions
DimensionValue
[A] Tolerance±20 μm 
[B] Tolerance+0.0 -0.4 mm 

Specifications

SpecificationsValue
Ball/RollerBall 
Carriage/Rail/AssemblyCarriage 
GradePrecision 
MaterialSteel 
Option (Extended
Options ExtendedBellows Clips 
Preload3 - Approximately 0.13 C 
Rail Size (nominal)20 mm
Style NameE - Narrow High Block 
Temperature Max80 °C
Temperature Min-40 °C
Weight0.5 kg

Performance

performance graphic
performance graphic
PerformanceValue
Maximum Acceleration100 m/s²
Maximum Velocity5 m/s

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?