- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
Profile Rail Guides
-
500 Series
-
51 - Carriage
-
511 - Ball Carriage
-
511P20 - Precision Grade
- 511P20B2
511P20B2
Can't find what you're looking for? Go to the Product Selector
511P20B2
Profile Rail, 500 Series Ball Carriage, Size: 20 mm, Precision Grade, B Style, 2 - Approximately 0.08 C Preload, Steel
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Smooth, quiet movement through patented insert molded recirculation paths and optimized geometries.
-
Simple installation and greater accuracy with joint-free rails up to 6 meters.
Dimension | Value |
[A] Assembly Height | 30 mm |
[A] Tolerance | ±20 μm |
[B] | 63 mm |
[B] Tolerance | +0.0 -0.4 mm |
[B2] | 21.5 mm |
[F] | 5.4 mm |
[F3] | 9.5 mm |
[G] | 8 mm |
[G1] | 6.5 mm |
[J] | 25.5 mm |
[L] Carriage Length | 87.5 mm |
[L1] | 40 mm |
[L2] | 35 mm |
[L3] | 65.5 mm |
[M1] | 5.2 mm |
[N] | 53 mm |
[O] | 8 mm |
[P] | 8 mm |
[S1] | M 5 |
[S2] | M 6 |
Ball Bearing Diameter | 4 mm |
Specifications | Value |
Ball/Roller | Ball |
Carriage/Rail/Assembly | Carriage |
Grade | Precision |
Material | Steel |
Preload | 2 - Approximately 0.08 C |
Rail Size (nominal) | 20 mm |
Style Name | B - Standard Long Block |
Temperature Max | 80 °C |
Temperature Min | -40 °C |
UPC Number | 662486684329 |
Weight | 0.6 kg |