- Home
- Products
- Profile Rail Linear Guides
- 511P20A1C
511P20A1C
Can't find what you're looking for? Go to the Product Selector
511P20A1C
500 Series Ball Carriage, 20mm, Standard, Precision, Approximately 0.03 C, Preload,
Lead Time:
4 Days
Lead times may increase with higher quantities. Lead time displayed in business days.
$376.12
each
Costs associated with shipping, packaging, and import taxes/duty not included.
- Straight rails through advanced grinding technologies
- Simple installation and greater accuracy with joint-free rails up to 6 meters
- Smooth, quiet movement through patented insert molded recirculation paths and optimized geometries
- Extended lubrication life as a result of grease pockets built into the recirculation path
- Multiple carriage styles and sizes available
- On site field modifiable modular seals
- Rail and carriage options from stock for short delivery
- Customization with expanded accessory offering
- Replaces Thomson AccuGlide
Dimension |
Value |
[A] |
30.0 mm |
[B] |
63.0 mm (+0.00 / -0.40) |
[B2] |
21.5 mm |
[F] |
5.4 mm |
[F3] |
9.5 mm |
[G] |
8.0 mm |
[G1] |
6.5 mm |
[J] |
25.5 mm |
[L] |
71.5 mm |
[L1] |
40.0 mm |
[L2] |
35.0 mm |
[L3] |
49.5 mm |
[M1] |
5.2 mm |
[N] |
53.0 mm |
[O] |
8.0 mm |
[P] |
8.0 mm |
[S1] |
M5 |
[S2] |
M6 |
Dimension |
Value |
[A] |
30.0 mm |
[B] |
63.0 mm (+0.00 / -0.40) |
[B2] |
21.5 mm |
[F] |
5.4 mm |
[F3] |
9.5 mm |
[G] |
8.0 mm |
[G1] |
6.5 mm |
[J] |
25.5 mm |
[L] |
71.5 mm |
[L1] |
40.0 mm |
[L2] |
35.0 mm |
[L3] |
49.5 mm |
[M1] |
5.2 mm |
[N] |
53.0 mm |
[O] |
8.0 mm |
[P] |
8.0 mm |
[S1] |
M5 |
[S2] |
M6 |
Specification |
Value |
Ball/Roller |
Ball |
Carriage/Rail/Assembly |
Carriage |
Carriage |
A - Standard |
Size |
20 |
Accuracy Class |
Precision |
Material |
Steel Alloy |
Preload |
Approximately 0.03 C |
Temperature Max |
80 °C (176 °F) |
Temperature Min |
-40 °C (-40 °F) |
Weight |
0.500 kg (1.102 lbs) |
Install Manual Link |
https://www.thomsonlinear.com/downloads/Profile_Rail_Linear_Guides_Installation_Manual_mnen.pdf |
To download the models below, you will need to sign in.
Sign In