- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
Profile Rail Guides
-
500 Series
-
51 - Carriage
-
511 - Ball Carriage
-
511H15 - High Grade
- 511H15C0SG3
511H15C0SG3
Can't find what you're looking for? Go to the Product Selector
511H15C0SG3
Profile Rail, 500 Series Ball Carriage, Size: 15 mm, High Precision Grade, C Style, 0 - Clearance Preload, Stainless Steel, G3 - Greased with Thomson Linear Lube
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Smooth, quiet movement through patented insert molded recirculation paths and optimized geometries.
-
Simple installation and greater accuracy with joint-free rails up to 6 meters.
Dimension | Value |
[A] Assembly Height | 24 mm |
[A] Tolerance | ±50 μm |
[B] | 34 mm |
[B2] | 9.5 mm |
[G] | 5 mm |
[J] | 20.2 mm |
[L] Carriage Length | 56.6 mm |
[L1] | 26 mm |
[L3] | 39.6 mm |
[M1] | 4 mm |
[N] | 26 mm |
[O] | 5.5 mm |
[S2] | M 4 |
Ball Bearing Diameter | 3.2 mm |
Specifications | Value |
Ball/Roller | Ball |
Carriage/Rail/Assembly | Carriage |
Grade | High Precision |
Material | Stainless Steel |
Option (D) | Stainless Steel |
Option (G1/G2/G3) | G3 - Greased with Thomson Linear Lube |
Preload | 0 - Clearance |
Rail Size (nominal) | 15 mm |
Style Name | C - Narrow Block |
Temperature Max | 80 °C |
Temperature Min | -40 °C |
Weight | 0.2 kg |