- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
Profile Rail Guides
-
400 Series
-
41 - Carriage
-
413N - Ball Spacer, Normal Precision
-
413N55B
- 413N55B0
413N55B0
Can't find what you're looking for? Go to the Product Selector
413N55B0
Profile Rail, 400 Series Ball Cage Carriage, Size: 55 mm, Normal Grade, B Style, 0 - Clearance Preload, Steel Alloy
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Polymer ball-return tube reduces noise and vibration while retaining lubrication
-
Double-faced ball tracks utilize a 45° face-to-face bearing arrangement, resulting in equal load-carrying capacity in all directions
-
413 ball cage option provides increased travel smoothness, lower noise at high speeds, and individual lubricant reservoirs
Dimension | Value |
[A] Assembly Height | 70 mm |
[A] Tolerance | ±100 μm |
[B] | 140 mm |
[B2] | 43.5 mm |
[B2] Tolerance | +/- 0.1 mm |
[F] | 12.6 mm |
[G] | 18.5 mm |
[J] | 57.3 mm |
[L] Carriage Length | 193 mm |
[L1] | 95 mm |
[L3] | 154 mm |
[LN] | 16 mm |
[M1] | 14 mm |
[N] | 116 mm |
[Oil H] | M8 x 1.25 |
[S1] | M14 |
Specifications | Value |
Ball/Roller | Ball Cage |
Carriage/Rail/Assembly | Carriage |
Grade | Normal |
Material | Steel Alloy |
Preload | 0 - Clearance |
Rail Size (nominal) | 55 mm |
Style Name | B - Standard Long Block |
Temperature Max | 80 °C |
Weight | 4.6 kg |