413N45A0D - Product Obsolete

Product 413N45A0D is now an obsolete item.

413N45A0D
413N45A0D

Profile Rail, 400 Series Ball Cage Carriage, Size: 45 mm, Normal Grade, A Style, 0 - Clearance Preload, Steel Alloy with hard chrome plating, Obsolete


  • Polymer ball-return tube reduces noise and vibration while retaining lubrication
  • Double-faced ball tracks utilize a 45° face-to-face bearing arrangement, resulting in equal load-carrying capacity in all directions
  • 413 ball cage option provides increased travel smoothness, lower noise at high speeds, and individual lubricant reservoirs

Dimensions

dimensions
DimensionValue
[A] Assembly Height60 mm
[A] Tolerance±100 μm 
[B]120 mm
[B2]37.5 mm
[B2] Tolerance+/- 0.1 mm 
[F]10.6 mm
[G]15.5 mm
[J]51.1 mm
[L] Carriage Length129 mm
[L1]80 mm
[L3]94 mm
[LN]16 mm
[M1]14.4 mm
[N]100 mm
[Oil H]M8 x 1.25 
[S1]M12 

Specifications

SpecificationsValue
Ball/RollerBall Cage 
Carriage/Rail/AssemblyCarriage 
GradeNormal 
MaterialSteel Alloy with hard chrome plating 
Option (D)Hard Chrome Plating 
Preload0 - Clearance 
Rail Size (nominal)45 mm
Style NameA - Standard Block 
Temperature Max80 °C
Weight2.3 kg

Performance

performance graphic
performance graphic
PerformanceValue
100 km Dynamic [Mx] Roll Moment1201.2 Nm
100 km Dynamic [My] Pitch Moment795.3 Nm
100 km Dynamic [Mz] Yaw Moment795.3 Nm
100 km Dynamic Load Rating46032 N
50 km Dynamic [Mx] Roll Moment1513.1 Nm
50 km Dynamic [My] Pitch Moment1002.2 Nm
50 km Dynamic [Mz] Yaw Moment1002.2 Nm
50 km Dynamic Load Rating58000 N
Maximum Acceleration100 m/s²
Maximum Velocity5 m/s
Static [Mx] Roll Moment2301 Nm
Static [My] Pitch Moment1525 Nm
Static [Mz] Yaw Moment1525 Nm
Static Load Rating108900 N

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?