413N35J1 - Product Obsolete

Product 413N35J1 is now an obsolete item.

413N35J1
413N35J1

Profile Rail, 400 Series Ball Cage Carriage, Size: 35 mm, Normal Grade, J Style, 1 - Approximately 0.03 C Preload, Obsolete


  • Polymer ball-return tube reduces noise and vibration while retaining lubrication
  • Double-faced ball tracks utilize a 45° face-to-face bearing arrangement, resulting in equal load-carrying capacity in all directions
  • 413 ball cage option provides increased travel smoothness, lower noise at high speeds, and individual lubricant reservoirs

Dimensions

dimensions
DimensionValue
[A] Assembly Height48 mm
[A] Tolerance±100 μm 
[B]100 mm
[B2]33 mm
[B2] Tolerance+/- 0.1 mm 
[F]8.6 mm
[G]12 mm
[J]40.5 mm
[L] Carriage Length75.5 mm
[L3]44.5 mm
[LN]16 mm
[M1]8 mm
[N]82 mm
[Oil H]M6 x 1.0 
[S1]M10 

Specifications

SpecificationsValue
Ball/RollerBall Cage 
Carriage/Rail/AssemblyCarriage 
GradeNormal 
Preload1 - Approximately 0.03 C 
Rail Size (nominal)35 mm
Style NameJ - J Block 
Temperature Max80 °C
Weight1 kg

Performance

performance graphic
performance graphic
PerformanceValue
100 km Dynamic Load Rating20795 N
50 km Dynamic Load Rating26200 N
Maximum Acceleration100 m/s²
Maximum Velocity5 m/s
Static Load Rating40700 N

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?