413N30J0 - Product Obsolete

Product 413N30J0 is now an obsolete item.

413N30J0
413N30J0

Profile Rail, 400 Series Ball Cage Carriage, Size: 30 mm, Normal Grade, J Style, 0 - Clearance Preload, Obsolete


  • Polymer ball-return tube reduces noise and vibration while retaining lubrication
  • Double-faced ball tracks utilize a 45° face-to-face bearing arrangement, resulting in equal load-carrying capacity in all directions
  • 413 ball cage option provides increased travel smoothness, lower noise at high speeds, and individual lubricant reservoirs

Dimensions

dimensions
DimensionValue
[A] Assembly Height42 mm
[A] Tolerance±100 μm 
[B]90 mm
[B2]31 mm
[B2] Tolerance+/- 0.1 mm 
[F]8.6 mm
[G]11 mm
[J]35 mm
[L] Carriage Length64.2 mm
[L3]37.2 mm
[LN]15.6 mm
[M1]8 mm
[N]72 mm
[Oil H]M6 x 1.0 
[S1]M10 

Specifications

SpecificationsValue
Ball/RollerBall Cage 
Carriage/Rail/AssemblyCarriage 
GradeNormal 
Preload0 - Clearance 
Rail Size (nominal)30 mm
Style NameJ - J Block 
Temperature Max80 °C
Weight0.8 kg

Performance

performance graphic
performance graphic
PerformanceValue
100 km Dynamic Load Rating14445 N
50 km Dynamic Load Rating18200 N
Maximum Acceleration100 m/s²
Maximum Velocity5 m/s
Static Load Rating27000 N

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?