- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
Profile Rail Guides
-
400 Series
-
41 - Carriage
-
413N - Ball Spacer, Normal Precision
-
413N15A
- 413N15A0
413N15A0
Can't find what you're looking for? Go to the Product Selector
413N15A0
Profile Rail, 400 Series Ball Cage Carriage, Size: 15 mm, Normal Grade, A Style, 0 - Clearance Preload, Steel Alloy
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Polymer ball-return tube reduces noise and vibration while retaining lubrication
-
Double-faced ball tracks utilize a 45° face-to-face bearing arrangement, resulting in equal load-carrying capacity in all directions
-
413 ball cage option provides increased travel smoothness, lower noise at high speeds, and individual lubricant reservoirs
Dimension | Value |
[A] Assembly Height | 24 mm |
[A] Tolerance | ±100 μm |
[B] | 47 mm |
[B2] | 16 mm |
[B2] Tolerance | +/- 0.1 mm |
[F] | 4.4 mm |
[G] | 8 mm |
[J] | 20.7 mm |
[L] Carriage Length | 58.6 mm |
[L1] | 30 mm |
[L3] | 40.2 mm |
[LN] | 5 mm |
[M1] | 5.5 mm |
[N] | 38 mm |
[Oil H] | M4 x 0.7 |
[S1] | M5 |
Specifications | Value |
Ball/Roller | Ball Cage |
Carriage/Rail/Assembly | Carriage |
Grade | Normal |
Material | Steel Alloy |
Preload | 0 - Clearance |
Rail Size (nominal) | 15 mm |
Style Name | A - Standard Block |
Temperature Max | 80 °C |
Weight | 0.21 kg |