413H15J0 - Product Obsolete

Product 413H15J0 is now an obsolete item.

413H15J0
413H15J0

Profile Rail, 400 Series Ball Cage Carriage, Size: 15 mm, High Precision Grade, J Style, 0 - Clearance Preload, Obsolete


  • Polymer ball-return tube reduces noise and vibration while retaining lubrication
  • Double-faced ball tracks utilize a 45° face-to-face bearing arrangement, resulting in equal load-carrying capacity in all directions
  • 413 ball cage option provides increased travel smoothness, lower noise at high speeds, and individual lubricant reservoirs

Dimensions

dimensions
DimensionValue
[A] Assembly Height24 mm
[A] Tolerance±40 μm 
[B]52 mm
[B2]18.5 mm
[B2] Tolerance+/- .04 mm 
[F]4.4 mm
[G]8 mm
[J]20.7 mm
[L] Carriage Length40.6 mm
[L1]22.2 mm
[L3]22.2 mm
[LN]5 mm
[M1]5.5 mm
[N]41 mm
[Oil H]M4 x 0.7 
[S1]M5 

Specifications

SpecificationsValue
Ball/RollerBall Cage 
Carriage/Rail/AssemblyCarriage 
GradeHigh Precision 
Preload0 - Clearance 
Rail Size (nominal)15 mm
Style NameJ - J Block 
Temperature Max80 °C
Weight0.12 kg

Performance

performance graphic
performance graphic
PerformanceValue
100 km Dynamic Load Rating3651 N
50 km Dynamic Load Rating4600 N
Maximum Acceleration100 m/s²
Maximum Velocity5 m/s
Static Load Rating9800 N

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?