- Home
- Products
- Profile Rail Linear Guides
- 411N45C1
411N45C1
Can't find what you're looking for? Go to the Product Selector
411N45C1
400 Series Ball Carriage, 45mm, Narrow, Normal, Approximately 0.03 C, Preload
Lead Time:
12 Weeks
Lead times may increase with higher quantities. Lead time displayed in business days.
$281.67
each
Costs associated with shipping, packaging, and import taxes/duty not included.
- Polymer ball-return tube reduces noise and vibration while retaining lubrication
- Standard double lip end and longitudinal seals retain lubrication while protecting the bearing from contamination
- Lubrication channels that direct lubricant to individual ball tracks, maximizing lubricating effectiveness
- Double-faced ball tracks utilize a 45° face-to-face bearing arrangement, resulting in equal load-carrying capacity in all directions
- Carriages available with two internal configurations: standard ball bearings only (411), or premium ball cage added (413). When compared to the 411 design, the 413 option provides increased travel smoothness, lower noise at high speeds, and individual lubricant reservoirs. Both configurations are designed to run on the same rail (421)
Dimension |
Value |
[A] |
60.0 mm |
[B] |
86.0 mm |
[B2] |
20.5 mm |
[G] |
15.5 mm |
[J] |
51.1 mm |
[L] |
129.0 mm |
[L1] |
60.0 mm |
[L3] |
94.0 mm |
[LN] |
16.0 mm |
[M1] |
14.4 mm |
[N] |
60.0 mm |
[S1] |
M10 |
Dimension |
Value |
[A] |
60.0 mm |
[B] |
86.0 mm |
[B2] |
20.5 mm |
[G] |
15.5 mm |
[J] |
51.1 mm |
[L] |
129.0 mm |
[L1] |
60.0 mm |
[L3] |
94.0 mm |
[LN] |
16.0 mm |
[M1] |
14.4 mm |
[N] |
60.0 mm |
[S1] |
M10 |
Specification |
Value |
Ball/Roller |
Ball |
Carriage/Rail/Assembly |
Carriage |
Carriage |
C - Narrow |
Size |
45 |
Accuracy Class |
Normal |
Material |
Steel Alloy |
Preload |
Approximately 0.03 C |
Temperature Max |
80 °C (176 °F) |
Temperature Min |
-40 °C (-40 °F) |
Weight |
1.640 kg (3.616 lbs) |
Install Manual Link |
https://www.thomsonlinear.com/downloads/Profile_Rail_Linear_Guides_Installation_Manual_mnen.pdf |
To download the models below, you will need to sign in.
Sign In