- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
Profile Rail Guides
-
400 Series
-
41 - Carriage
-
411N - Ball Carriage, Normal Precision
-
411N30FX
- 411N30FX0
411N30FX0
Can't find what you're looking for? Go to the Product Selector
411N30FX0
Profile Rail, 400 Series Ball Carriage, Size: 30 mm, Normal Grade, FX Style, 0 - Clearance Preload
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Polymer ball-return tube reduces noise and vibration while retaining lubrication
-
Double-faced ball tracks utilize a 45° face-to-face bearing arrangement, resulting in equal load-carrying capacity in all directions
Dimension | Value |
[A] Assembly Height | 45 mm |
[A] Tolerance | ±100 μm |
[B] | 60 mm |
[B2] | 16 mm |
[B2] Tolerance | +/- 0.1 mm |
[F] | 8.6 mm |
[G] | 12 mm |
[J] | 38 mm |
[L] Carriage Length | 130.5 mm |
[L1] | 60 mm |
[L3] | 78 mm |
[LN] | 15.6 mm |
[M1] | 11 mm |
[N] | 40 mm |
[Oil H] | M6 x 1.0 |
[S1] | M8 |
Specifications | Value |
Ball/Roller | Ball |
Carriage/Rail/Assembly | Carriage |
Grade | Normal |
Preload | 0 - Clearance |
Rail Size (nominal) | 30 mm |
Style Name | FX-Narrow High Extra Long Block |
Temperature Max | 80 °C |
Weight | 2.3 kg |