411H25R1 - Product Obsolete

Product 411H25R1 is now an obsolete item.

411H25R1
411H25R1

Profile Rail, 400 Series Ball Carriage, Size: 25 mm, High Precision Grade, R Style, 1 - Approximately 0.03 C Preload, Obsolete


  • Polymer ball-return tube reduces noise and vibration while retaining lubrication
  • Double-faced ball tracks utilize a 45° face-to-face bearing arrangement, resulting in equal load-carrying capacity in all directions

Dimensions

dimensions
DimensionValue
[A] Assembly Height36 mm
[A] Tolerance±40 μm 
[B]48 mm
[B2]12.5 mm
[B2] Tolerance+/- .04 mm 
[F]7 mm
[G]9 mm
[J]30.2 mm
[L] Carriage Length93.9 mm
[L1]35 mm
[L3]72.2 mm
[LN]15.6 mm
[M1]10.2 mm
[N]35 mm
[Oil H]M6 x 1.1 
[S1]M6 

Specifications

SpecificationsValue
Ball/RollerBall 
Carriage/Rail/AssemblyCarriage 
GradeHigh Precision 
Preload1 - Approximately 0.03 C 
Rail Size (nominal)25 mm
Style NameR - R block 
Temperature Max80 °C
Weight0 kg

Performance

performance graphic
performance graphic
PerformanceValue
100 km Dynamic Load Rating20557 N
50 km Dynamic Load Rating25900 N
Maximum Acceleration100 m/s²
Maximum Velocity5 m/s
Static Load Rating52800 N

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?