3/4 L SS PD

3/4 L SS PD
3/4 L SS PD

Shaft, 0.7490 / 0.7495 in Diameter, Predrilled, Class L, Stainless Steel 440C, 50 Rockwell C Min., Cut To Length

Lead Time:  1 Day 

  • Class L shafting is designed for use with Super, Super Smart and XA Precision Ball Bushing Bearings.
  • Available from stock and cut to length in most material types and options.
  • Centerless ground for an industry leading cataloged surface finish of 8 Ra max.
  • Roundness within .000080"
  • Straight within .001" per foot cumulative when shipped from the factory.
  • Y1 = Y2 unless specified
  • Predrilled shafting designed for use with Open bearings

Dimensions

dimensions
DimensionValue
[d] Shaft, Nominal Diameter0.75 in
[G]#10-32 
[X] Dim6 in
Actual Diameter0.7490 / 0.7495 in 

Specifications

SpecificationsValue
Case Depth, Minimum0.060 in
ClassClass L 
Hardness50 Rockwell C Min. 
MaterialStainless Steel 440C 
Material, ShaftStainless Steel 440C 
Option Predrilled (PD)Predrilled 
Roundness0.000080 in
Straightness0.001 in per Foot Cumulative (.002 in TIR) 
Surface Finish8 Ra microinch Max 
Taper0.0001 in
UPC Number662486372806 
Weight0.125 lb/in

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?