- Home
- Products
- Profile Rail Linear Guides
- 2TSR9ZMUU+125
2TSR9ZMUU+125
Can't find what you're looking for? Go to the Product Selector
2TSR9ZMUU+125
Types TSR, 9mm, Standard, Lip Seal Standard,
Lead Time:
8 Weeks
Lead times may increase with higher quantities. Lead time displayed in business days.
$234.12
each
Costs associated with shipping, packaging, and import taxes/duty not included.
Min: 62.0 mm Max: 1005.0 mm Tolerance +/- 0.1 mm
- Industry standard drop-in replacement
- 440 stainless steel construction (corrosion resistance, little or no lubrication)
- High precision accuracy (up to ±0 .010mm)
- Extremely smooth, quiet operation
- Low Profile
- High Moment Load Capacity for single rail / carriage applications
- Whisper quiet movement
- Gothic arch ball groove geometry provides enables single rail application
- One-piece length up to 1 meter (in sizes 7mm - 15mm)
- Contact Thomson for custom lengths and configurations
Dimension |
Value |
[D2] |
6.0 mm |
[D3] |
3.5 mm |
[h] |
3.3 mm |
[H] |
10.0 mm (±0.04) |
[H1] |
2.2 mm |
[H4] |
5.5 mm |
[L1] |
31.0 mm |
[L2] |
20.0 mm |
[L3] |
10.0 mm |
[N] |
5.5 mm (±0.04) |
[SX] |
M3x3 |
[W] |
9.0 mm |
[W1] |
20.0 mm |
[W2] |
15.0 mm |
[W3] |
2.5 mm |
[W4] |
4.5 mm |
[X] |
20.0 mm |
[Y] |
7.5 mm |
Dimension |
Value |
[D2] |
6.0 mm |
[D3] |
3.5 mm |
[h] |
3.3 mm |
[H] |
10.0 mm (±0.04) |
[H1] |
2.2 mm |
[H4] |
5.5 mm |
[L1] |
31.0 mm |
[L2] |
20.0 mm |
[L3] |
10.0 mm |
[N] |
5.5 mm (±0.04) |
[SX] |
M3x3 |
[W] |
9.0 mm |
[W1] |
20.0 mm |
[W2] |
15.0 mm |
[W3] |
2.5 mm |
[W4] |
4.5 mm |
[X] |
20.0 mm |
[Y] |
7.5 mm |
Specification |
Value |
Ball/Roller |
Ball |
Carriage/Rail/Assembly |
Assembly |
Carriage |
Z - Standard |
Size |
9 |
Rail Length |
125.0 mm (4.92 in) |
Accuracy Class |
Normal |
Material |
Stainless Steel |
Number of Carriages |
2 |
Preload |
Clearance Fit |
Weight |
0.080 kg (0.176 lbs) |
Install Manual Link |
Click Here |
To download the models below, you will need to sign in.
Sign In