2TSR7WZMUU+230

2TSR7WZMUU+230

Types TSR, 7mm, Wide, Lip Seal Standard,

Lead Time:  8 Weeks Lead times may increase with higher quantities. Lead time displayed in business days.
$370.86 each Costs associated with shipping, packaging, and import taxes/duty not included.
Cut to Length:

Min: 62.0 mm  Max: 1000.0 mm  Tolerance +/- 0.1 mm


  • Industry standard drop-in replacement
  • 440 stainless steel construction (corrosion resistance, little or no lubrication)
  • High precision accuracy (up to ±0 .010mm)
  • Extremely smooth, quiet operation
  • Low Profile
  • High Moment Load Capacity for single rail / carriage applications
  • Whisper quiet movement
  • Gothic arch ball groove geometry provides enables single rail application
  • One-piece length up to 1 meter (in sizes 7mm - 15mm)
  • Contact Thomson for custom lengths and configurations

Dimensions

Dimensions
Dimension Value
[D2] 6.0 mm
[D3] 3.5 mm
[h] 3.2 mm
[H] 9.0 mm (±0.04)
[H1] 2.0 mm
[H4] 5.2 mm
[L1] 31.0 mm
[L2] 21.5 mm
[L3] 12.0 mm
[N] 5.5 mm
[SX] M4x3.5
[W] 14.0 mm
[W1] 25.0 mm
[X] 30.0 mm
[Y] 10.0 mm

Specifications

Specification Value
Ball/Roller Ball
Carriage/Rail/Assembly Assembly
Carriage WZ - Wide
Size 7
Rail Length 230.0 mm (9.06 in)
Accuracy Class Normal
Material Stainless Steel
Number of Carriages 2
Preload Clearance Fit
Weight 0.113 kg (0.249 lbs)
Install Manual Link https://www.thomsonlinear.com/downloads/Profile_Rail_Linear_Guides_Installation_Manual_mnen.pdf

Performance

Performance Value
100 km Dynamic Load Rating 1,114 N (250 lbf)
50 km Dynamic Load Rating 1,370 N (308 lbf)
Maximum Acceleration 50 m/s² (164 ft/s²)
Maximum Velocity 3 m/s (10 ft/s)
Static [Mx] Roll Moment 15 N·m (11 lbf·ft)
Static [My] Pitch Moment 5 N·m (4 lbf·ft)
Static [Mz] Yaw Moment 5 N·m (4 lbf·ft)
Static Load Rating 2,160 N (486 lbf)

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?