2TSR15ZMUU+390

2TSR15ZMUU+390

Types TSR, 15mm, Standard, Lip Seal Standard,

Lead Time:  8 Weeks Lead times may increase with higher quantities. Lead time displayed in business days.
$384.84 each Costs associated with shipping, packaging, and import taxes/duty not included.
Cut to Length:

Min: 86.0 mm  Max: 1020.0 mm  Tolerance +/- 0.1 mm


  • Industry standard drop-in replacement
  • 440 stainless steel construction (corrosion resistance, little or no lubrication)
  • High precision accuracy (up to ±0 .010mm)
  • Extremely smooth, quiet operation
  • Low Profile
  • High Moment Load Capacity for single rail / carriage applications
  • Whisper quiet movement
  • Gothic arch ball groove geometry provides enables single rail application
  • One-piece length up to 1 meter (in sizes 7mm - 15mm)
  • Contact Thomson for custom lengths and configurations

Dimensions

Dimensions
Dimension Value
[D2] 6.0 mm
[D3] 3.5 mm
[h] 4.5 mm
[H] 16.0 mm (±0.04)
[H1] 4.0 mm
[H4] 9.5 mm
[L1] 43.0 mm
[L2] 25.7 mm
[L3] 20.0 mm
[N] 8.5 mm (±0.04)
[SX] M3x4
[W] 15.0 mm
[W1] 32.0 mm
[W2] 25.0 mm
[W3] 3.5 mm
[W4] 7.5 mm
[X] 40.0 mm
[Y] 15.0 mm

Specifications

Specification Value
Ball/Roller Ball
Carriage/Rail/Assembly Assembly
Carriage Z - Standard
Size 15
Rail Length 390.0 mm (15.35 in)
Accuracy Class Normal
Material Stainless Steel
Number of Carriages 2
Preload Clearance Fit
Weight 0.503 kg (1.108 lbs)
Install Manual Link https://www.thomsonlinear.com/downloads/Profile_Rail_Linear_Guides_Installation_Manual_mnen.pdf

Performance

Performance Value
100 km Dynamic Load Rating 3,585 N (806 lbf)
50 km Dynamic Load Rating 4,410 N (991 lbf)
Maximum Acceleration 50 m/s² (164 ft/s²)
Maximum Velocity 3 m/s (10 ft/s)
Static [Mx] Roll Moment 30 N·m (22 lbf·ft)
Static [My] Pitch Moment 17 N·m (12 lbf·ft)
Static [Mz] Yaw Moment 18 N·m (13 lbf·ft)
Static Load Rating 6,570 N (1,477 lbf)

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?