- Home
- Products
-
Part Numbers
-
Linear Motion Systems
-
Accessories
-
Mounting
-
Mounting Plates
- 2HXYP20-10
2HXYP20-10
Can't find what you're looking for? Go to the Product Selector
2HXYP20-10
Linear Unit, X-Y ADAPTER PLATE 2H20 TO 2H10
Lead Time:
2500 Days
$458.08
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Can be used to mount one unit to another to create a Multi axis assembly
Dimension | Value |
[A] | 145 mm |
[B] | 145 mm |
[C] | 10.5 mm |
[D] | 16.5 mm |
[E] | 11 mm |
[F] | 200 mm |
[G] | 200 mm |
[H] | 85 mm |
[J] | 120 mm |
[K] | M8 x 1.25 - 6H |
[L] | 22 mm |
Dimension | Value |
[A] | 145 mm |
[B] | 145 mm |
[C] | 10.5 mm |
[D] | 16.5 mm |
[E] | 11 mm |
[F] | 200 mm |
[G] | 200 mm |
[H] | 85 mm |
[J] | 120 mm |
[K] | M8 x 1.25 - 6H |
[L] | 22 mm |
Specifications | Value |
Use with | 2HB20 to 2HB10 |