- Home
- Products
-
Part Numbers
-
Linear Motion Systems
-
Accessories
-
Mounting
-
Mounting Plates
- 2HXYP10-MS33
2HXYP10-MS33
Can't find what you're looking for? Go to the Product Selector
2HXYP10-MS33
Linear Unit,
-
Can be used to mount one unit to another to create a Multi axis assembly
Dimension | Value |
[A] | 70 mm |
[B] | 70 mm |
[C] | 6 mm |
[D] | 9 mm |
[E] | 6 mm |
[F] | 100 mm |
[G] | 120 mm |
[H] | 30 mm |
[J] | 100 mm |
[K] | M5 x 0.8 - 6H |
[L] | 12.7 mm |
Dimension | Value |
[A] | 70 mm |
[B] | 70 mm |
[C] | 6 mm |
[D] | 9 mm |
[E] | 6 mm |
[F] | 100 mm |
[G] | 120 mm |
[H] | 30 mm |
[J] | 100 mm |
[K] | M5 x 0.8 - 6H |
[L] | 12.7 mm |
Specifications | Value |
Use with | 2HB10 to MS33 |