2HB20-100384

2HB20-100384
2HB20-100384

2HB20L0N0805-043N003E1A10, Linear Unit, 2HB, Ball Screw Drive, Ball Guide, 0.005 mm Repeatability, Preloaded, 555 mm Stroke, Single Standard Carriage, 5 mm Travel Per Shaft Rev, Inline, 0.15 m/s Maximum Linear Speed

Lead Time:  4 Weeks 
each Costs associated with shipping, packaging, and import taxes/duty not included.

  • Can be installed in any orientation
  • High load capabilities
  • Low profile height
  • Preloaded ballscrew and bearing carriages offer high stiffness / rigidity
  • Corrosion resistant options available
  • Bellows or shroud options available

Dimensions

dimensions
DimensionValue
[L]805 mm
[Smax] Stroke565 mm
Travel Per Shaft Rev5 mm

Specifications

SpecificationsValue
Carriage TypeSingle Standard Carriage 
DriveBall Screw 
GuideBall 
Option, BearingCorrosion resistance 
Option, Hardwarestainless steel 
Option, Profile CoverNo Cover 
Option, Sensorno sensors 
Option, Shaft CoatingHard Chrome 
Profile size (width × height)200 x 90 mm 
Protection OptionStandard Protection 
Screw Nut TypePreloaded 
Shaft ConfigurationInline 
Shaft OrientationInline 
Shaft QuantityDouble Shafts 
Weight27.4 kg

Performance

PerformanceValue
Input speed, maximum1800 RPM
Maximum Acceleration9.8 m/s²
Maximum Linear Speed0.15 m/s
Repeatability0.005 mm

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?