- Home
- Products
-
Part Numbers
-
Linear Motion Systems
-
Screw Drive, Ball Guided
-
2HB
-
2HB10G0
- 2HB10-100146
2HB10-100146
Can't find what you're looking for? Go to the Product Selector
2HB10-100146
2HB10G0N0300-038N011A0A06, Linear Unit, 2HB, Ball Screw Drive, Ball Guide, 0.005 mm Repeatability, Preloaded, 175 mm Stroke, Single Standard Carriage, 5 mm Travel Per Shaft Rev, Inline, 0.23 m/s Maximum Linear Speed
Lead Time:
4 Weeks
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Can be installed in any orientation
-
High load capabilities
-
Low profile height
-
Preloaded ballscrew and bearing carriages offer high stiffness / rigidity
-
Corrosion resistant options available
-
Bellows or shroud options available
Dimension | Value |
[L] | 300 mm |
[Smax] Stroke | 175 mm |
Travel Per Shaft Rev | 5 mm |
Specifications | Value |
Carriage Type | Single Standard Carriage |
Drive | Ball Screw |
Guide | Ball |
Option, Bearing | Standard |
Option, Hardware | Standard |
Option, Profile Cover | No Cover |
Option, Sensor | home and end of stroke sensors, PNP type |
Option, Shaft Coating | Standard |
Profile size (width × height) | 100 x 60 mm |
Protection Option | Standard Protection |
Screw Nut Type | Preloaded |
Shaft Configuration | Inline |
Shaft Orientation | Inline |
Shaft Quantity | Double Shafts |
Weight | 4.6 kg |