- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
RoundRail Guide Assemblies
-
Legacy Products
-
2EA - Dual Shaft, LSRA Support, Inch
- 2EA12FABL
2EA12FABL
Can't find what you're looking for? Go to the Product Selector
2EA12FABL
Linear Guide, 2EA, Round Shaft, Continuously supported, Standard Profile, SRA, 4 Pillow Blocks, 0.750 in, Two Guides with Table Top
Lead Time:
4 Weeks
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Dual Shaft Rail Fully Supported System with integrated carriage
-
Four Single Open Type, Pillow blocks
-
Two Continuous Shaft Supports
-
Two 60 Case® Shafts
-
Two Integrated Double end supports
-
1 Mounting table top
Dimension | Value |
[d] Shaft, Nominal Diameter | 0.75 in |
Specifications | Value |
Material | Steel; Aluminum; Plastic |
Pillow Block or Carriage | 4 Pillow Blocks |
Shaft Style | Round Shaft |
Support | Continuously supported, Standard Profile |