- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
RoundRail Guide Assemblies
-
2DA - Dual Shaft Rail
- 2DA16J0BL
2DA16J0BL
Can't find what you're looking for? Go to the Product Selector
2DA16J0BL
Linear Guide, 2DA, Dual Shaft, Continuously supported, DSRA, Horizontal carriage, 1 in, One Dual Guide, Special
Lead Time:
2 Weeks
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Dual Shaft Rail Fully Supported System with integrated carriage
-
Narrow or Wide Carriage
-
Pre-Aligned and preassembled for immediate use
-
Designed for medium to heavy loads
Dimension | Value |
[d] Shaft, Nominal Diameter | 1 in |
[B] | 3.25 in |
[B1] | 7.37 in |
[B2] | 5 in |
[C] | 1.68 in |
[C1] | 2 in |
[F] | 5/16-18 |
[G] | 3/8 Bolt |
[G] | 0.41 in |
[H] | 3.062 in |
[H1] | 1.375 in |
[H2] | 2.97 in |
[H6] | 0.5 in |
[L1] | 2.63 in |
[M] | 5.5 in |
[M1] | 1 in |
[N] | 6.5 in |
[N1] | 0.5 in |
[R] | 0.875 in |
[T] | 7.5 in |
[T1] | 7.5 in |
[X] Dim | 6 in |
[Y] Dim | 3 in |
[Z] | 1.25 in |
Specifications | Value |
Material | Steel; Aluminum; Plastic |
Pillow Block or Carriage | Horizontal carriage |
Shaft Style | Dual Shaft |
Support | Continuously supported |