- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
RoundRail Guide Assemblies
-
2DA - Dual Shaft Rail
- 2DA1600AL36
2DA1600AL36
Can't find what you're looking for? Go to the Product Selector
2DA1600AL36
Linear Guide, 2DA, Dual Shaft, Continuously supported, DSRA, Horizontal carriage, 1.000 in, One Dual Guide, 5400 lbf Dynamic Load Capacity
Lead Time:
2 Weeks
-
Dual Shaft Rail Fully Supported System with integrated carriage
-
Narrow Style Carriage
-
Pre-Aligned and preassembled for immediate use
-
Designed for medium to heavy loads
Dimension | Value |
[d] Shaft, Nominal Diameter | 1 in |
[A] | 7.6 in |
[B] | 3.25 in |
[C] | 0.99 in |
[D] | 5 in |
[F] | 5/16-18 |
[G] | 3/8 in bolt, 0.41 in hole |
[H] | 2.625 in |
[H1] | 1.375 in |
[L] | 36 in |
[L1] | 6 in |
[L5] | 2 in |
[L6] | 0.37 in |
[L7] | 5.25 in |
[M] | 6.75 in |
[P] | 2.44 in |
[R] | 0.875 in |
[S] | 0.9 in |
[Smax] Stroke | 30 in |
[U] | 0.42 in |
[X] | 6 in |
[Z] | 1.25 in |
Length | 36 in |
Specifications | Value |
Material | Steel; Aluminum; Plastic |
Pillow Block or Carriage | Horizontal carriage |
Shaft Style | Dual Shaft |
Support | Continuously supported |
Weight | 37.7 lb |