- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
RoundRail Guide Assemblies
-
2DA - Dual Shaft Rail
- 2DA1200AL24
2DA1200AL24
Can't find what you're looking for? Go to the Product Selector
2DA1200AL24
Linear Guide, 2DA, Dual Shaft, Continuously supported, DSRA, Horizontal carriage, 0.750 in, One Dual Guide, 3200 lbf Dynamic Load Capacity
Lead Time:
2 Weeks
-
Dual Shaft Rail Fully Supported System with integrated carriage
-
Narrow Style Carriage
-
Pre-Aligned and preassembled for immediate use
-
Designed for medium to heavy loads
Dimension | Value |
[d] Shaft, Nominal Diameter | 0.75 in |
[A] | 6.1 in |
[B] | 2.63 in |
[C] | 0.75 in |
[D] | 4 in |
[F] | 1/4-20 |
[G] | 5/16 in bolt, 0.34 in hole |
[H] | 2.125 in |
[H1] | 1.125 in |
[L] | 24 in |
[L1] | 4.5 in |
[L5] | 1.662 in |
[L6] | 0.37 in |
[L7] | 3.75 in |
[M] | 5.25 in |
[P] | 1.93 in |
[R] | 0.688 in |
[S] | 0.7 in |
[Smax] Stroke | 19.5 in |
[U] | 0.42 in |
[X] | 6 in |
Length | 24 in |
Specifications | Value |
Material | Steel; Aluminum; Plastic |
Pillow Block or Carriage | Horizontal carriage |
Shaft Style | Dual Shaft |
Support | Continuously supported |
Weight | 16 lb |