- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
RoundRail Guide Assemblies
-
2DA - Dual Shaft Rail
- 2DA08J0BL
2DA08J0BL
Can't find what you're looking for? Go to the Product Selector
2DA08J0BL
Linear Guide, 2DA, Dual Shaft, Continuously supported, DSRA, Horizontal carriage, 0.5 in, One Dual Guide, Special
Lead Time:
2 Weeks
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Dual Shaft Rail Fully Supported System with integrated carriage
-
Narrow or Wide Carriage
-
Pre-Aligned and preassembled for immediate use
-
Designed for medium to heavy loads
Dimension | Value |
[d] Shaft, Nominal Diameter | 0.5 in |
[B] | 2 in |
[B1] | 4.37 in |
[B2] | 3 in |
[C] | 1.07 in |
[C1] | 1.25 in |
[F] | 1/4-20 |
[G] | 1/4 Bolt |
[G] | 0.28 in |
[H] | 2.062 in |
[H1] | 0.875 in |
[H2] | 1.94 in |
[H6] | 0.5 in |
[L1] | 1.5 in |
[M] | 3.25 in |
[M1] | 0.63 in |
[N] | 4 in |
[N1] | 0.25 in |
[R] | 0.5 in |
[T] | 4.5 in |
[T1] | 4.5 in |
[X] Dim | 4 in |
[Y] Dim | 2 in |
[Z] | 0.75 in |
Specifications | Value |
Material | Steel; Aluminum; Plastic |
Pillow Block or Carriage | Horizontal carriage |
Shaft Style | Dual Shaft |
Support | Continuously supported |