- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
RoundRail Guide Assemblies
-
2DA - Dual Shaft Rail
- 2DA0800AL12
2DA0800AL12
Can't find what you're looking for? Go to the Product Selector
2DA0800AL12
Linear Guide, 2DA, Dual Shaft, Continuously supported, DSRA, Horizontal carriage, 0.500 in, One Dual Guide, 480 lbf Dynamic Load Capacity
Lead Time:
2 Weeks
-
Dual Shaft Rail Fully Supported System with integrated carriage
-
Narrow Style Carriage
-
Pre-Aligned and preassembled for immediate use
-
Designed for medium to heavy loads
Dimension | Value |
[d] Shaft, Nominal Diameter | 0.5 in |
[A] | 4.6 in |
[B] | 2 in |
[C] | 0.64 in |
[D] | 3 in |
[F] | #10-32 |
[G] | 1/4 in bolt, 0.28 in hole |
[H] | 1.625 in |
[H1] | 0.875 in |
[L] | 12 in |
[L1] | 3.5 in |
[L5] | 1.25 in |
[L6] | 0.25 in |
[L7] | 3 in |
[M] | 4 in |
[P] | 1.43 in |
[R] | 0.5 in |
[S] | 0.5 in |
[Smax] Stroke | 8.5 in |
[U] | 0.3 in |
[X] | 4 in |
[Z] | 0.75 in |
Length | 12 in |
Specifications | Value |
Material | Steel; Aluminum; Plastic |
Pillow Block or Carriage | Horizontal carriage |
Shaft Style | Dual Shaft |
Support | Continuously supported |
Weight | 4.5 lb |