- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
RoundRail Guide Assemblies
-
2CA - Twin Shaft Web
- 2CA160WHL
2CA160WHL
Can't find what you're looking for? Go to the Product Selector
2CA160WHL
Linear Guide, 2CA, Twin Shaft Web, End supported, Standard, SB, Horizontal carriage, 1.000 in, One Dual Guide, Special
Lead Time:
5 Weeks
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Twin Shaft Web Linear Guide, Metric
-
Horizontal Configuration
Dimension | Value |
[d] Shaft, Nominal Diameter | 1 in |
Specifications | Value |
Material | Steel; Aluminum; Plastic |
Pillow Block or Carriage | Horizontal carriage |
Shaft Style | Twin Shaft Web |
Support | End supported, Standard |