- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
RoundRail Guide Assemblies
-
2CA - Twin Shaft Web
- 2CA160MEL36
2CA160MEL36
Can't find what you're looking for? Go to the Product Selector
2CA160MEL36
Linear Guide, 2CA, Twin Shaft Web, End supported, Standard, SB, Horizontal carriage, 1 in, One Dual Guide
Lead Time:
5 Weeks
-
Twin Shaft Web Linear Guide
-
Horizontal Configuration
Dimension | Value |
[d] Shaft, Nominal Diameter | 1 in |
[A] | 4.5 in |
[B] | 4 in |
[D] | 2 in |
[E] | 3 in |
[F] | 5/16-18 |
[G] | 5/16 bolt, 0.34 in hole |
[H] | 4.625 in |
[H1] | 1.375 in |
[K] | 0.5 in |
[L] | 36 in |
[L1] | 6 in |
[L3] | 1 in |
[L6] | 0.38 in |
[L7] | 4.5 in |
[L8] | 0.75 in |
[M] | 3.62 in |
[N] | 5.25 in |
[P] | 2.5 in |
[Q] | 2.5 in |
[R] | 2 in |
[S] | 0.75 |
[Smax] Stroke | 28 in |
[U] | 0.44 in |
[V] | 1.62 in |
[W] | 0.44 in |
Specifications | Value |
Material | Steel; Aluminum; Plastic |
Pillow Block or Carriage | Horizontal carriage |
Shaft Style | Twin Shaft Web |
Support | End supported, Standard |
Weight | 28.2 lb |