- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
RoundRail Guide Assemblies
-
2CA - Twin Shaft Web
- 2CA160KEL
2CA160KEL
Can't find what you're looking for? Go to the Product Selector
2CA160KEL
Linear Guide, 2CA, Twin Shaft Web, End supported, Standard, SB, Vertical Carriage, 1.000 in, One Dual Guide, 3000 lbf Dynamic Load Capacity
Lead Time:
5 Weeks
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Twin Shaft Web Linear Guide
-
Vertical Configuration
Dimension | Value |
[d] Shaft, Nominal Diameter | 1 in |
[A] | 4.5 in |
[B] | 4 in |
[D] | 2 in |
[E] | 3 in |
[F] | 5/16-18 |
[G] | 5/16 bolt, 0.34 in hole |
[H] | 4.625 in |
[H1] | 1.375 in |
[J] | 2.25 in |
[K] | 0.5 in |
[L1] | 6 in |
[L3] | 1 in |
[L6] | 0.38 in |
[L7] | 4.5 in |
[L8] | 0.75 in |
[M] | 3.62 in |
[N] | 5.25 in |
[P] | 2.5 in |
[Q] | 4.5 in |
[R] | 2 in |
[S] | 0.75 |
[U] | 0.44 in |
[V] | 1.62 in |
[W] | 0.44 in |
Specifications | Value |
Material | Steel; Aluminum; Plastic |
Pillow Block or Carriage | Vertical Carriage |
Shaft Style | Twin Shaft Web |
Support | End supported, Standard |