- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
RoundRail Guide Assemblies
-
2CA - Twin Shaft Web
- 2CA120MEL
2CA120MEL
Can't find what you're looking for? Go to the Product Selector
2CA120MEL
Linear Guide, 2CA, Twin Shaft Web, End supported, Standard, SB, Horizontal carriage, 0.75 in, One Dual Guide
Lead Time:
5 Weeks
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Twin Shaft Web Linear Guide
-
Horizontal Configuration
Dimension | Value |
[d] Shaft, Nominal Diameter | 0.75 in |
[A] | 3.5 in |
[B] | 3 in |
[D] | 1.5 in |
[E] | 2.25 in |
[F] | 1/4-20 |
[G] | 1/4 bolt, 0.28 in hole |
[H] | 3.625 in |
[H1] | 1.125 in |
[K] | 0.38 in |
[L1] | 4.5 in |
[L3] | 0.75 in |
[L6] | 0.25 in |
[L7] | 3.5 in |
[L8] | 0.5 in |
[M] | 2.87 in |
[N] | 4 in |
[P] | 2 in |
[Q] | 2 in |
[R] | 1.5 in |
[S] | 0.56 |
[U] | 0.31 in |
[V] | 1.38 in |
[W] | 0.31 in |
Specifications | Value |
Material | Steel; Aluminum; Plastic |
Pillow Block or Carriage | Horizontal carriage |
Shaft Style | Twin Shaft Web |
Support | End supported, Standard |