- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
RoundRail Guide Assemblies
-
2CA - Twin Shaft Web
- 2CA080MEL24
2CA080MEL24
Can't find what you're looking for? Go to the Product Selector
2CA080MEL24
Linear Guide, 2CA, Twin Shaft Web, End supported, Standard, SB, Horizontal carriage, 0.5 in, One Dual Guide, 290 lbf Dynamic Load Capacity
Lead Time:
5 Weeks
-
Twin Shaft Web Linear Guide
-
Horizontal Configuration
Dimension | Value |
[d] Shaft, Nominal Diameter | 0.5 in |
[A] | 2.62 in |
[B] | 2.25 in |
[D] | 1.13 in |
[E] | 1.63 in |
[F] | #10-32 |
[G] | #10 bolt, 0.22 in hole |
[H] | 2.75 in |
[H1] | 0.875 in |
[K] | 0.31 in |
[L] | 24 in |
[L1] | 3.5 in |
[L3] | 0.63 in |
[L6] | 0.25 in |
[L7] | 2.5 in |
[L8] | 0.5 in |
[M] | 2 in |
[N] | 3 in |
[P] | 1.5 in |
[Q] | 1.5 in |
[R] | 1.125 in |
[S] | 0.38 |
[Smax] Stroke | 19.24 in |
[U] | 0.31 in |
[V] | 0.88 in |
[W] | 0.31 in |
Specifications | Value |
Material | Steel; Aluminum; Plastic |
Pillow Block or Carriage | Horizontal carriage |
Shaft Style | Twin Shaft Web |
Support | End supported, Standard |
Weight | 5.3 lb |