2AT20EL305.0 Y=29.07 - Product Obsolete

Product 2AT20EL305.0 Y=29.07 is now an obsolete item.

This product family is now obsolete. Review our current product offering through our Profile Rail overview page.

2AT20EL305.0 Y=29.07
2AT20EL305.0 Y=29.07

Profile Rail, T-Series Ball Assembly, 2 Carriage, 1 Rail, 305.0 mm Long, Size: 20 mm, X=60 mm, Y=29.07 mm, Obsolete


  • Sold as assemblies only. Carriages are dimensionally matched to rails during assembly.
  • Lightweight design and construction
  • Aluminum rail with hardened steel ball path insert

Dimensions

dimensions
DimensionValue
[A] Assembly Height30 mm
[B]44 mm
[B1]20 mm
[B2]12 mm
[F1]5.8 mm
[F2]9.5 mm
[G]6 mm
[G2]7.5 mm
[J]25 mm
[J1]18 mm
[L] Carriage Length76 mm
[L1]36 mm
[M1]6.25 mm
[N]32 mm
[S1]M5 
[X] Dim60 mm
[Y] Dim29.07 mm
[Y2]35.93 mm
Length305.0 mm 

Specifications

SpecificationsValue
Ball/RollerBall 
Carriage/Rail/AssemblyAssembly 
Number of Carriages
Rail Size (nominal)20 mm
Temperature Max80 °C
Weight0.68 kg

Performance

performance graphic
performance graphic
PerformanceValue
100 km Dynamic Load Rating9000 N
50 km Dynamic Load Rating11339 N
Maximum Acceleration50 m/s²
Maximum Velocity3 m/s
Static Load Rating11000 N

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?