- Home
- Products
-
Part Numbers
-
Linear Motion Systems
-
Legacy & Discontinued Units
-
2AB (Legacy)
- 2AB24ARBIL
2AB24ARBIL
Can't find what you're looking for? Go to the Product Selector
2AB24ARBIL
Linear Unit, 2AB, 1.500 in, Ball Screw Drive, Ball Guide, 0.0002 in Repeatability, Preloaded, Single Standard Carriage, 0.250 in Travel Per Shaft Rev, Shaft On Both Sides
Lead Time:
6 Weeks
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Maximum Stroke Length is determined by subtracting the carriage length (T1) and 2x the end support length (L3) from the total system length.
-
Super Smart Ball Bushing Bearing
-
Integral Ball Screw Assembly
Dimension | Value |
[d] Shaft, Nominal Diameter | 1.5 in |
[B] | 13 in |
[B2] | 8 in |
[B3] | 12 in |
[B4] | 10.75 in |
[B6] | 0.5 in |
[F] | 1/2-13 |
[G] | 5/16 |
[G] | 0.34 in |
[H] | 5 in |
[H1] | 2.5 in |
[H3] | 5 in |
[H6] | 0.75 in |
[H7] | 0.81 in |
[H9] | 3.25 in |
[L1] | 4 in |
[L3] | 2.8 in |
[L5] | 1.5 in |
[L6] | 0.65 in |
[M] | 8 in |
[M1] | 2.5 in |
[N] | 10 in |
[N1] | 1.5 in |
[R] | 2.5 in |
[T] | 13 in |
[T1] | 13 in |
Travel Per Shaft Rev | 0.25 in |
Specifications | Value |
Carriage Type | Single Standard Carriage |
Drive | Ball Screw |
Guide | Ball |
Pillow Block or Carriage | 4 Pillow Blocks |
Protection Option | Standard Protection |
Screw Nut Type | Preloaded |
Shaft Configuration | Shaft On Both Sides |
Shaft Orientation | Inline |
Shaft Style | Round Shaft |
Support | End Supported |