- Home
- Products
-
Part Numbers
-
Linear Motion Systems
-
Legacy & Discontinued Units
-
2AB (Legacy)
- 2AB12ARBDL
2AB12ARBDL
Can't find what you're looking for? Go to the Product Selector
2AB12ARBDL
Linear Unit, 2AB, 0.750 in, Ball Screw Drive, Ball Guide, 0.0020 in Repeatability, Non-Preloaded, Single Standard Carriage, 5 mm Travel Per Shaft Rev, Shaft On Both Sides
Lead Time:
6 Weeks
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Maximum Stroke Length is determined by subtracting the carriage length (T1) and 2x the end support length (L3) from the total system length.
-
Super Smart Ball Bushing Bearing
-
Integral Ball Screw Assembly
Dimension | Value |
[d] Shaft, Nominal Diameter | 0.75 in |
[B] | 7.2 in |
[B2] | 4.5 in |
[B3] | 6.7 in |
[B4] | 6 in |
[B6] | 0.25 in |
[F] | 5/16-18 |
[G] | #10 |
[G] | 0.22 in |
[H] | 2.937 in |
[H1] | 1.5 in |
[H3] | 2.7 in |
[H6] | 0.5 in |
[H7] | 0.6 in |
[H9] | 1.75 in |
[L1] | 2.06 in |
[L3] | 2 in |
[L5] | 1 in |
[L6] | 0.2 in |
[M] | 4.5 in |
[M1] | 1.5 in |
[N] | 6 in |
[N1] | 0.8 in |
[R] | 1.35 in |
[T] | 7.5 in |
[T1] | 7.5 in |
Travel Per Shaft Rev | 5 mm |
Specifications | Value |
Carriage Type | Single Standard Carriage |
Drive | Ball Screw |
Guide | Ball |
Pillow Block or Carriage | 4 Pillow Blocks |
Protection Option | Standard Protection |
Screw Nut Type | Non-Preloaded |
Shaft Configuration | Shaft On Both Sides |
Shaft Orientation | Inline |
Shaft Style | Round Shaft |
Support | End Supported |