- Home
- Products
-
Part Numbers
-
Linear Motion Systems
-
Legacy & Discontinued Units
-
2AB (Legacy)
- 2AB08ARBQL
2AB08ARBQL
Can't find what you're looking for? Go to the Product Selector
2AB08ARBQL
Linear Unit, 2AB, 0.500 in, Ball Screw Drive, Ball Guide, 0.0002 in Repeatability, Preloaded, Single Standard Carriage, 0.200 in Travel Per Shaft Rev, Shaft On Both Sides
Lead Time:
6 Weeks
$9,167.29
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Maximum Stroke Length is determined by subtracting the carriage length (T1) and 2x the end support length (L3) from the total system length.
-
Super Smart Ball Bushing Bearing
-
Integral Ball Screw Assembly
Dimension | Value |
[d] Shaft, Nominal Diameter | 0.5 in |
[B] | 5.3 in |
[B2] | 3.25 in |
[B3] | 4.8 in |
[B4] | 4.25 in |
[B6] | 0.25 in |
[F] | 1/4-20 |
[G] | #8 |
[G] | 0.19 in |
[H] | 2.187 in |
[H1] | 1.13 in |
[H3] | 2.37 in |
[H6] | 0.38 in |
[H7] | 0.48 in |
[H9] | 1.25 in |
[L1] | 1.69 in |
[L3] | 1.5 in |
[L5] | 0.75 in |
[L6] | 0.38 in |
[M] | 3.25 in |
[M1] | 1.13 in |
[N] | 4.5 in |
[N1] | 0.5 in |
[R] | 1.025 in |
[T] | 5.5 in |
[T1] | 5.5 in |
Travel Per Shaft Rev | 0.2 in |
Dimension | Value |
[d] Shaft, Nominal Diameter | 0.5 in |
[B] | 5.3 in |
[B2] | 3.25 in |
[B3] | 4.8 in |
[B4] | 4.25 in |
[B6] | 0.25 in |
[F] | 1/4-20 |
[G] | #8 |
[G] | 0.19 in |
[H] | 2.187 in |
[H1] | 1.13 in |
[H3] | 2.37 in |
[H6] | 0.38 in |
[H7] | 0.48 in |
[H9] | 1.25 in |
[L1] | 1.69 in |
[L3] | 1.5 in |
[L5] | 0.75 in |
[L6] | 0.38 in |
[M] | 3.25 in |
[M1] | 1.13 in |
[N] | 4.5 in |
[N1] | 0.5 in |
[R] | 1.025 in |
[T] | 5.5 in |
[T1] | 5.5 in |
Travel Per Shaft Rev | 0.2 in |
Specifications | Value |
Carriage Type | Single Standard Carriage |
Drive | Ball Screw |
Guide | Ball |
Pillow Block or Carriage | 4 Pillow Blocks |
Protection Option | Standard Protection |
Screw Nut Type | Preloaded |
Shaft Configuration | Shaft On Both Sides |
Shaft Orientation | Inline |
Shaft Style | Round Shaft |
Support | End Supported |