- Home
- Products
- Lead Screws
- 20332F
20332F
Can't find what you're looking for? Go to the Product Selector
20332F
Screw Acme Nut
Bronze Nut with Flanged Nut, Acme, Externally Threaded, 3.375 in dia. X 1.5 in Lead, Right Hand
Lead Time:
5 Days
Lead times may increase with higher quantities. Lead time displayed in business days.
$1521.17
each
Costs associated with shipping, packaging, and import taxes/duty not included.
- With mounting flange installed on bronze nut
- Centralized thread form for smooth, no-wedging performance
- High quality bronze material for superior load capacity and wear resistance
Click here to optimize your design with a custom lead screw and nut solution.
Dimension |
Value |
A |
4.50 in (114.3 mm) |
B Max |
4.50 in (114.3 mm) |
C |
2.00 in (50.8 mm) |
TH |
3.625-12 |
Dimension |
Value |
A |
4.50 in (114.3 mm) |
B Max |
4.50 in (114.3 mm) |
C |
2.00 in (50.8 mm) |
TH |
3.625-12 |
Specification |
Value |
Screw Diameter |
3.375 in (85.73 mm) |
Lead |
1.500 in (38.10 mm) |
Nut Mounting Style |
Threaded |
Nut Material |
Bronze |
Max Axial Backlash |
0.0200 in (0.508 mm) |
Efficiency |
34% |
Max Temperature |
350 °F (176.7 °C) |
Weight |
11.62 lbs (5.27 kg) |
To download the models below, you will need to sign in.
Sign In