- Home
- Products
- Lead Screws
- 20174
20174
Can't find what you're looking for? Go to the Product Selector
20174
Screw Acme Nut
Bronze Nut, Acme, Externally Threaded, 1.75 in dia. X 0.25 in Lead, Right Hand
Lead Time:
5 Days
Lead times may increase with higher quantities. Lead time displayed in business days.
$187.16
each
Costs associated with shipping, packaging, and import taxes/duty not included.
- Centralized thread form for smooth, no-wedging performance
- High quality bronze material for superior load capacity and wear resistance
Click here to optimize your design with a custom lead screw and nut solution. 
Dimension |
Value |
A |
2.75 in (69.9 mm) |
B Max |
2.50 in (63.5 mm) |
C |
0.88 in (22.4 mm) |
TH |
2.548-18 |
Dimension |
Value |
A |
2.75 in (69.9 mm) |
B Max |
2.50 in (63.5 mm) |
C |
0.88 in (22.4 mm) |
TH |
2.548-18 |
Specification |
Value |
Screw Diameter |
1.750 in (44.45 mm) |
Lead |
0.250 in (6.35 mm) |
Nut Mounting Style |
Threaded |
Nut Material |
Bronze |
Max Axial Backlash |
0.0110 in (0.279 mm) |
Efficiency |
26% |
Max Temperature |
350 °F (176.7 °C) |
Weight |
3.05 lbs (1.38 kg) |
To download the models below, you will need to sign in.
Sign In