- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
RoundRail Guide Assemblies
-
Legacy Products
-
1VB - QTY (2) of 1VA
- 1VB24FA0L
1VB24FA0L
Can't find what you're looking for? Go to the Product Selector
1VB24FA0L
Linear Guide, 1VB, Round Shaft, Continuously supported, Standard Profile, SRA, 4 Pillow Blocks, 1.500 in, Two Guide Shafts
Lead Time:
2 Weeks
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Quantity 2 of the 1VA part number. See the 1VA assembly for product details
-
Two Single, Open Type, FluoroNyliner Pillow Blocks
-
One SRA Continuous Shaft Support
-
For replacement order Quantity 2 of the similar 1VA partnumber
Dimension | Value |
[d] Shaft, Nominal Diameter | 1.5 in |
Specifications | Value |
Material | Steel; Aluminum; Plastic |
Pillow Block or Carriage | 4 Pillow Blocks |
Shaft Style | Round Shaft |
Support | Continuously supported, Standard Profile |
Temperature Max | 550 °F |