- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
RoundRail Guide Assemblies
-
1VA - FluoroNyliner, Inch
- 1VA20HA0L
1VA20HA0L
Can't find what you're looking for? Go to the Product Selector
1VA20HA0L
Linear Guide, 1VA, Round Shaft, Continuously supported, Standard Profile, SRA, 1 Twin Pillow block, 1.250 in, One Guide Shaft
Lead Time:
2 Weeks
$564.48
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
One Continuously, End Supported or Unsupported Shaft Assembly (Inch) Consisting of:
-
One Twin, Open Type, FluoroNyliner Pillow Block
-
One SRA Continuous Shaft Support
-
One Stainless Steel 60 Case® Shaft
Dimension | Value |
[d] Shaft, Nominal Diameter | 1.25 in |
[H] | 3.625 in |
[L1] | 7.5 in |
[L3] | 4 in |
[L4] | 2.5 in |
Dimension | Value |
[d] Shaft, Nominal Diameter | 1.25 in |
[H] | 3.625 in |
[L1] | 7.5 in |
[L3] | 4 in |
[L4] | 2.5 in |
Specifications | Value |
Material | Steel; Aluminum; Plastic |
Pillow Block or Carriage | 1 Twin Pillow block |
Shaft Style | Round Shaft |
Support | Continuously supported, Standard Profile |
Temperature Max | 550 °F |