- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
RoundRail Guide Assemblies
-
1VA - FluoroNyliner, Inch
- 1VA12FA0L12
1VA12FA0L12
Can't find what you're looking for? Go to the Product Selector
1VA12FA0L12
Linear Guide, 1VA, Round Shaft, Continuously supported, Standard Profile, SRA, 2 Pillow Blocks, 0.750 in, One Guide Shaft
Lead Time:
2 Weeks
-
One Continuously, End Supported or Unsupported Shaft Assembly (Inch) Consisting of:
-
Two Single, Open Type, FluoroNyliner Pillow Blocks
-
One SRA Continuous Shaft Support
-
One Stainless Steel 60 Case® Shaft
Dimension | Value |
[d] Shaft, Nominal Diameter | 0.75 in |
[H] | 2.437 in |
[L] | 12 in |
[L1] | 1.88 in |
[L3] | 2.75 in |
[L4] | 1.75 in |
[Smax] Stroke | 8.24 in |
Specifications | Value |
Material | Steel; Aluminum; Plastic |
Pillow Block or Carriage | 2 Pillow Blocks |
Shaft Style | Round Shaft |
Support | Continuously supported, Standard Profile |
Temperature Max | 550 °F |
Weight | 5 lb |