- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
RoundRail Guide Assemblies
-
Legacy Products
-
1QA - LSRAM Supported, Metric
- 1QAM25ML0L
1QAM25ML0L
Can't find what you're looking for? Go to the Product Selector
1QAM25ML0L
Linear Guide, 1QA, Round Shaft, Continuously supported, Low profile, LSRA, 1 Twin Pillow block, 25 mm, One Guide Shaft
Lead Time:
6 Weeks
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Continuously Supported Shaft Assembly (Metric) Consisting of:
-
Two Single or One Twin, Open Type, Pillow block
-
One LSRAM Continuous Shaft Support
-
One 60 Case® Shaft
Dimension | Value |
[d] Shaft, Nominal Diameter | 25 mm |
Specifications | Value |
Material | Steel; Aluminum; Plastic |
Pillow Block or Carriage | 1 Twin Pillow block |
Shaft Style | Round Shaft |
Support | Continuously supported, Low profile |
Temperature Max | 185 °F |