- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
RoundRail Guide Assemblies
-
1PA - Continuous Supported, Metric
- 1PAM12LW0L
1PAM12LW0L
Can't find what you're looking for? Go to the Product Selector
1PAM12LW0L
Linear Guide, 1PA, Round Shaft, Continuously supported, Standard Profile, SRA, 2 Pillow Blocks, 12 mm, One Guide Shaft, 1500 N Dynamic Load Capacity
Lead Time:
2 Weeks
$297.70
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Continuously Supported Shaft Assembly (Metric) Consisting of:
-
Two Single Open Type Pillow Blocks
-
One SRAM Continuous Shaft Support
-
One 60 Case® Shaft
Dimension | Value |
[d] Shaft, Nominal Diameter | 12 mm |
[A1] | 21.5 mm |
[B1] | 21.5 mm |
[H] | 46 mm |
[H1] | 28 mm |
[L1] | 39 mm |
[L3] | 43 mm |
[L4] | 43 mm |
Dimension | Value |
[d] Shaft, Nominal Diameter | 12 mm |
[A1] | 21.5 mm |
[B1] | 21.5 mm |
[H] | 46 mm |
[H1] | 28 mm |
[L1] | 39 mm |
[L3] | 43 mm |
[L4] | 43 mm |
Specifications | Value |
Material | Steel; Aluminum; Plastic |
Pillow Block or Carriage | 2 Pillow Blocks |
Shaft Style | Round Shaft |
Support | Continuously supported, Standard Profile |
Temperature Max | 185 °F |